Available in 4, 5, 6 and 8-foot widths, these benchtop hoods feature a corrosion-resistant Type 304 stainless steel interior. The one-piece liner is free of joints, cracks or crevices to prevent build-up of residue and simplify decontamination procedures.
- By-pass airflow design and by-pass block
- Curved Eco-Foil™ air foil allows air to sweep the work surface while Clean-Sweep™ openings pull inflow air from under the air foil
- Cord-Keeper™ slots on left and right side of air foil
- Glacier white, powder-coated steel exterior
- Seamless Type 304 stainless steel liner with radiused corners, integral work surface and pre-set baffle(s)
- Black enamel-coated hardboard supporting surface
- Powder-coated aluminum sash handle with Clean-Sweep™ openings and Clean-Sweep™ slots on the powder-coated stainless steel sash tracks
- Tempered safety glass vertical-rising sash with cable and pulley
- Removable front and side panels and front access panels for access to plumbing and electrical wiring
- Pre-wired LED lighting with vapor-proof design and ADA-compliant light and blower switches. Lighting rated to 50,000 hours
- 11.0" OD Type 304 stainless steel exhaust connection(s)