Available in 4, 5, 6 and 8-foot widths, these benchtop hoods feature a corrosion-resistant Type 316 stainless steel interior to withstand reaction from perchloric acid. The one-piece liner is free of joints, cracks or crevices to prevent build-up of residue and simplify decontamination procedures.
- By-pass airflow design and by-pass block
- Curved Eco-Foil™ air foil allows air to sweep the work surface while Clean-Sweep™ openings pull inflow air from under the air foil
- Glacier white, powder-coated steel exterior
- Cord-Keeper™ slots on left and right side of air foil
- Seamless Type 316 stainless steel liner (23.5" interior depth) with radiused corners, integral work surface, drainage trough and pre-set baffle(s)
- Black enamel-coated hardboard supporting surface
- Tempered safety glass vertical-rising sash with cable and pulley
- Removable front and side panels and front access panels for access to plumbing and electrical wiring
- Pre-wired LED lighting with vapor-proof design and ADA-compliant light and blower switches. Lighting rated to 50,000 hours
- Built-in washdown system with internal piping and spray nozzles with maximum flow rate from 0.5-1.0 GPM
- Washdown fitting located on top of hood to facilitate onnection to external wash rings (wash rings not included)
- 11.0" OD Type 304 stainless steel exhaust connection(s)