Protector Benchtop Evidence Drying Cabinets provide a compact, space-saving method of securely drying evidence. The cabinet's HEPA and carbon filtered exhaust protects personnel from exposure to biohazards while eliminating nuisance odors.
Features
54 nm UV lamp with key-activated switch
Type 304 brushed stainless steel interior
Stainless steel hanging rod
Three stainless steel collapsible/removable wire mesh shelves, 8" w x 19" d
Epoxy-coated steel exterior
Storage area, 36" w x 26.5" d x 12" h with door and 14-quart plastic bucket (floor-mounted models only)
Safety glass door with magnetic seal that accommodates a user-supplied padlock or optional tamper-evident tag
2" diameter locking casters (on 3' floor-mounted models only)
Inlet and exhaust roughing prefilters with MERV 11 rating
Exhaust HEPA filter, 99.99% efficient on particles 0.3 micron
Activated organic vapor carbon filter, 7.5 lbs. (3.4 kg) porous coconut shell media
Built-in 75 watt blower with solid state control rated for 5 amps
Red filter system alarm light to alert operator to low airflow conditions
Three-position switch: fan ON, OFF, ultraviolet light ON
96" three-wired cord and plug
Options
International electrical configurations
Explore Labconco
Labconco Corporation 8811 Prospect Avenue Kansas City, MO 64132-2696