Protector Downdraft Powder Stations keep users safe by containing fingerprint powders during processing. The open-sided, open-top workstation provides unrestricted operator movement and accommodates oversized evidence.
Features
Open-sided, open-top design
Powder-coated steel housing and shelf
Type 304 stainless steel work surface with Flow-Zone perforations
Removable powder catch pan
Built-in blower with motorized, backward curved fan
Fan switch
Red, filter system alarm light to alert operator to low airflow conditions
Exhaust prefilter of pleated paper with MERV 8 rating
Exhaust HEPA filter, 99.99% efficient on particles 0.3 micron
ETL listed (Models 3410000 and 3410001)
6’ (15 cm) power cord with plug
Shipping weight for 2’ workstation 65 lbs. (29 kg)
Shipping weight for 3’ workstation 87 lbs. (39 kg)
Options
2’ and 3’ widths
International electrical configurations
Explore Labconco
Labconco Corporation 8811 Prospect Avenue Kansas City, MO 64132-2696