Factory leak-tested with a mass spectrometer while pressurized with helium at 5 inches of water gauge. No detectable leaks greater than 1 x 10-6 ml/sec.
LCD display provides real time monitoring of volume dilution rates in cubic feet per minute (CFM), air changes/minute (ACM), main chamber pressure (inches of water), and transfer chamber in inches of mercury and mBar.
Large viewing area, 36.0" w x 27.6" h (91 x 70 cm) provides maximum visibility. Viewing window is 3/8" thick, laminated safety glass. Double glove boxes have two viewing areas.
Space-saving inner and outer transfer chamber doors that pivot upward are counterbalanced and equipped with quick-latches.
Interior right-hand side wall-mounted electrical receptacle rated to5 amp maximum (100/115 volt models) or 3 amp maximum (230 volt models) circuit load. North America models are duplexes. Double glove boxes have an additional centrally-mounted interior duplex receptacle.
Two internal valves to convert the glove box from a flow-through filtered box to an inert atmosphere glove box.
Two 8" ID, epoxy-coated aluminum double-grooved glove ports mounted 17" apart, with neoprene gaskets.
Two 25-watt fluorescent lights.
Dry-powder epoxy-coated, 18 and 20 gauge steel exterior panels.
Options
Double wide models with four glove ports for two operators
International electrical configurations
Chemical resistant, one-piece molded fiberglass liner or type 304 stainless steel liner
Inlet and outlet 99.99% efficient HEPA (fiberglass-lined models) or 99.999% efficient ULPA (stainless steel-lined models) filters
Required Accessories (Not Included)
Adjustable Height Base Stand or Stationary Base Stand
Vacuum source
Inert gas for filling
Compliance
ETL (North America models)
UL 61010-1 (North America models)
CAN/CSA C22.2 No. 61010.1 (North America models)
CE Conformity Marking (International models)
Filtered Glove Box Features
Particulate containment <20 nanograms per cubic meter as confirmed by SafeBridge Consultants, Incorporated.
Fast "clean up time." 0.05 ppm average tracer gas levels or less detected during permieter scan testing (surpasses ASHRAE 110 standards) after 5 minute dilution.
Airborne particulate cleanliness (measured under positive and negative pressures per ISO 14544-1 test method) exceeds ISO Class 5 conditions (equivalent to Class 100) and achieves ISO Class 4 conditions.
Inlet and outlet particulate (HEPA or ULPA) filters to prevent contaminants from entering or leaving the glove box chamber.
Test port for challenging HEPA or ULPA filter integrity.
True Bag-In/Bag-Out Filter Disposal System for safe filter removal and replacement.
Built-in blower with speed control capable of airflow from 15 CFM to 85 CFM depending on voltage and frequency.
Controlled Atmosphere Glove Box Features
Exceed Class I atmosphere containment conditions for oxygen permeation <1.67 ppm/min per ISO 10648-2 test method.
Oxygen permeation <0.3 ppm/min (fiberglass-lined models) and <0.15 ppm/min (stainless steel-lined models) per ISO 10648-2.
Four manual valves - two on the main chamber and two on the transfer chamber - for evacuating, filling, and added control. With 3/8" compression fittings.
Automatic control of the main chamber pressure (-5 to +5 inches of water gauge), main chamber evacuation and filling cycles (up to 499 cycles), and transfer chamber evacuation and filling cycles (up to 199 cycles).
Regulation of vacuum/pressure between -5 and +5 inches of water gauge in the main chamber and between - and -29.5 inches of mercury in the transfer chamber.
Mutable, audible alarm that sounds when pressure/vacuum level is outside set limits.
Input/output port for optional AtmosPure Re-Gen Gas Purifier.
Factory-installed, rear-mounted, low profile stainless steel pressure relief bubblewr at 6 inches of water gauge.
Two rear-mounted inlet and outlet 3/4" OD compression fittings for easy connection to optional AtmosPure Re-Gen Gas Purifier or other accessory drying train.
Explore Labconco
Labconco Corporation 8811 Prospect Avenue Kansas City, MO 64132-2696