The clear back also does not obstruct visibility when hoods are placed back-to-back in an island configuration.Fully-featured with baffle and air foil, this high-performance by-pass hood maintains safe airflow while conserving energy. The Protector ClassMate Hood is benchtop design and offered in 4', 5', and 6' widths. Models with combination style sashes are also available.
- SEFA 1 High Performance Hood.
- Patented design.
- By-pass airflow design.
- Glacier white powder-coated steel frame.
- Ergonomic air foil with aerodynamic Clean-Sweep airflow openings.
- Low-profile, ADA-compliant spill trough.
- Clear, 1/4" thick, tempered safety glass sides, back and removable baffle.
- 5° angled, 1/4" thick tempered safety glass stationary viewing panel and 3/16" thick chain-driven sash with anti-racking shaft and powder-coated steel frame that provides 37.5" high visibility.
- Powder-coated sash handle with aerodynamic Clean-Sweep airflow openings.
- High-performance, 3-piece glass baffle that pivots for cleaning.
- Cord-Keeper slots on left and right side of air foil.
- Pre-wired LED lighting, light switch and blower switch.
- Powder-coated stainless steel tissue screen located directly below exhaust outlet.
- Removable front panel, side panels and interior cover plates for access to plumbing and electrical wiring.
- Powder-coated stainless steel 12.81" ID exhaust connection.