From a remote location, data such as usage authorization, filter saturation detection, sash position and temperature may be observed and managed.
Erlab-proven Neutrodine® Unisorb Filters are the heart of GFH Filtration Technology.
Benchtop models include a fiberglass panelized liner. Models are available for carbon-only, carbon with acid sensor, carbon with formaldehyde sensor, or HEPA-only filtration. Filters are sold separately. To determine if your application is right for a Protector Airo, please request a Chemical Assessment from a Labconco specialist who can recommend the appropriate enclosure and filters for your application.
*Available only in the Americas, filters required
- Eco-Foil™ air foil with aerodynamic Clean-Sweep™ airflow openings
- Cord-Keeper™ Slots on left and right side of air foil
- Removable front and side panels, and front and interior service access panels (except side window models) for access to plumbing and electrical wiring
- By-pass airflow design
- Glacier white powder-coated steel exterior
- Chemical-resistant, fiberglass-reinfoced, composite panel liner
- Pre-wired vapor-proof LED lights for up to 63 footcandles rated for 50,000 hours
- 2 lights per 4' model
- 3 lights per 5' model
- 4 lights per 6' model
- 5 lights per 8' model
- eCuard software communication
- Smart control command module with wifi, bluetooth, and ethernet connectivity
- Neutrodine® Unisorb Filters compatible with over 700 chemicals
- Factory-installed command module, fan button, and light button
- Roughing prefilter, 2 each per 4' model, 3 each per 5' model, 4 each per 6' model, and 5 each per 8' model
- Built-in exhaust fans: 2 each per 4' model, 3 each per 5' model, 4 each per 6' model, and 5 each per 8' model, to maintain at least 60 fpm face velocity at 16" sash opening height
- Sound pressure of <60 dB(A) with sash at operating height and <48 dB(A) with sash closed
- Sensor package for primary filter breakthrough of solvent fumes (acid/formaldehyde optional), face velocity, temperature, and RH
- Audible/visual alarms for breakthrough detection, temperature ≥40° C (104° F), fan failure and low face velocity, high RH. At ≥60° C (140° F), all fans stop
- Power cord with plug to power the Smart control command module, fans, and lights. Included junction box to route wiring for any additional electrical such as duplexes
- Single piece, tempered safety glass vertical-rising sash with cable pulley, sash weight and powder-coated aluminum sash handle and tracks with airflow openings. Sash stop at 13" sash opening height on 3' models and 16" sash opening height on 4' models. Sash opens to 26" high for loading
- Factory-prepared for up to two electrical duplex receptacles and six service fixtures
- 28.5" high sightline between the work surface and header panel
- Fixtured models may feature:
- Two pre-plumbed service fixtures with forged brass valves, lower right side with brass tubing for gas and lower left side with copper tubing for cold water. Components for converting either or both fixtures to air and vacuum are provided. Inlet tubing is not provided
- One pre-wired GFCI electrical duplex receptacle on lower right side and, on 8' models only, one additional pre-wired GFCI electrical duplex receptacle on the lower left side