Unlike traditional fume hoods, they require no ducting so they can be moved from lab to lab. Paramount Ductless Enclosures are capable of using both carbon and 99.99% efficient HEPA filters for removing gaseous and particulate contaminants. Filters used in the Paramount are sold separately and come in seven types Ammonia-Amine, Acid-Sulfur, Organic Vapor, Formaldehyde-Formalin, Radioisotope, Mixed Bed and HEPA. Receive a technical analysis of the right product for your application with our Chemical Assessment form.
Let Labconco determine the life of your Carbon Filter. Fill out the Chemical Assessment Form and submit it to us.
- Clean-Sweep air foil
- Upper dilution air supply
- Upper containment sash foil
- Zone-perforated rear baffle that pivots down for cleaning
- Safety-First vapor sensor with early audible warning for accurate detection of filter break through
- ECM impeller with timer that operates at 52-62 dBA at 80 feet per minute. 6' Paramounts have two impellers
- Smart-Flow systemto automatically adjust motor speed
- LCD message center, 3" x 1.5", to provide continuous status reports for each filter, airflow speed, filter saturation, and low airflow alarm messages
- Filter life and filter check time alarms, with audible and visual indicators including time elapsed
- Digital touchpad controls
- Powder-coated aluminum frame and steel rear plenum and baffle
- Pre-wired fluorescent lamp with timer
- Password-protected electronic security lock
- 1/4" thick tempered safety glass front sash and sides
- Ergonomic angled and hinged pivoting sash with wiping seal and patented sloped front
- Filter efficiency performance independently verified by University of Kansas
- Particulate containment data independently confirmed by SafeBridge Consultants, Inc.
- 8.2' power cord and plug. No plug on 230V models.
- ETL listed (115V models)