The Mini Stoppering Chamber attaches to a port on a Labconco Drying Chamber or Manifold (sold separately) to stopper small vials (up to 30ml each). Includes 17" of clear PVC tubing. Can stopper up to 48 serum vials (2ml) or 8 serum vials (30ml) while maintaining vacuum. Spacers, tubing, and adapter for connection to the port are included.
Vials and stoppers sold separately.