Manual Hydraulic Lift Base Stands have infinite height adjustment from 25.5" to 33.5". Height may be adjusted at any time to accommodate person of different heights and wheelchair-bound users.
Features
Support Labconco fume hoods and enclosures
Support loads up to 1000 lbs.
Durable 1.75" tubular, powder-coated steel frame with rear crossbar supports. Support frame is 2.0" x 3.0"
Glacier white exterior complements laboratory casework and Labconco products
Accomodate persons of different heights and wheelchair-bound users
Height is infinitely adjustable from 25.5" to 33.5"
When coupled with a flat work surface, stands may be used alone as an adjustable height table
36" depe SpillStopper Work Surfaces are not compatible with side cupsink cutouts
Include four powder-coated, die-cast feet with levelers
Front-accessible, right-side hand crank. Turning crank clockwise raises stand; counterclockwise lowers it. Handle may be disengaged and folded under, out of the way, when not in use
Required Accessories (Not Included)
Work surface
Compliance
ADA
Optional Accessories
Caster Kit
Explore Labconco
Labconco Corporation 8811 Prospect Avenue Kansas City, MO 64132-2696