The Logic Vue provides laminar, unidirectional ISO 5 air for product protection and meets or exceeds NSF/ANSI Standard 49 testing criteria for product and personnel protection. High visibility windows on all sides provide unobstructed viewing to the stainless steel interior, and dual full-open 42" sashes in the front and rear allow easy access to instrumentation placed within the Logic Vue.
Powered by MyLogic™ OS with Constant Airflow Profile™ technology, the Logic Vue constantly keeps users safe by displaying alerts, filter life, and more. The Logic Vue also incorporates a specialized reinforced work surface, safety interlock for automated equipment, plus 16 pass-throughs, ample knee space, and access ports. Automate your lab safely and seamlessly with the Logic Vue.
- Intrinsically safe, single-pass negative pres asure design
- Fully-opening front/rear sashes and side windows constructed of durable polycarbonate
- a 8" sash opening with unrestricted access to full working area
- Unidirectional ISO Class 5 air or better
- HEPA filters, supply and exhaust, are 99.99% efficient or better on particles 0.3 microns or larger
- Individual HEPA filters are 100% scannable
- Pre-filters extend life of HEPA filters
- Spacious working area of 42.2" h x 31.0" d
- MyLogic™ OS displayed on a full-color LCD screen with adjustable angle and touchpad controls
- Smart-Start package automates blower and light functions for start-up and shut-down
- Energy-efficient Electronically Communicated Motors (ECM)
- Constant Airflow Profile (CAP) safe airflow monitoring system
- Electronic security lock
- Robust multi-piece work surface accommodates equipment up to 250 lbs per every 2 feet
- 304 stainless steel interior
- Chemically-resistant epoxy powder-coated steel exterior
- SpillStopper work surface tray
- Ergonomic deep knee well
- Adjustable work surface height of 31.5-37.5" in 1" increments
- Remote monitoring via USB and dry contact relays
- LED lighting illuminates work surface for maximum visibility (133 footcandles)
- Safety Interlock interface for automated equipment
- 16 cable/cord pass-through ports
- 2 service fixture provisions per sidewall
- 2 large pass-through provisions per sidewall
- Ergotron® computer/media arm attachment point
- Four transport casters and four seismic leveling feet
- Reduces to 77.5" h x 35.0" w for passage through small doorways
- Ships fully assembled with minimal installation required
- One year warranty on parts and labor