These BSCs maintain a minimum average airflow velocity of 100 feet per minute (fpm) through the sash opening and require a dedicated exhaust system and remote blower for each cabinet.
All models are NSF-Listed, ensuring adherence to the highest safety standards.
Type B2 BSCs draw HEPA-filtered downflow air from the laboratory and exhaust all inflow and downflow air into the atmosphere after HEPA filtration. This design makes these cabinets suitable for work involving volatile chemicals as an adjunct to microbiological applications.
Mitigating Microbial Risk: Biosafety Cabinet eBook
This ebook will guide you to the answers you need. Start with general guidance, then take a deeper dive into selecting the right biological safety cabinet for your application, laboratory safety tips and other useful subjects.
GET MY EBOOK
- 100% exhausted design for work involving high volumes of volatile chemicals
- Long-life DC Electronically Commutated Motor (ECM)
- BalanceFlow™ plenum provides energy-efficiency and ultra-quiet operation.
- Intrinsically-safe negative pressure design
- Mag-Zone™ area on interior right side manages storage challenges with Labconco Magnetic Mag-Zone accessories
- Constant Airflow Profile™ (CAP) airflow monitoring system
- Air-Wave™ Entry System at access opening to enhance containment
- Contain-Air™ Negative Pressure Channel at top of sash to enhance containment
- Includes airflow sensor to display inflow and downflow on display
- 99.99+% efficient supply and exhaust HEPA filters. 99.999% efficient ULPA filters or H14 HEPA filters also available
- Logic OS and 5" interior-mounted, line-of-sight touchscreen information center
- Smart-Start™ System allows user to start up and shut down cabinet functions by raising and lowering the sash
- Full operational maintenance and certification logs for detailed record keeping
- Status line for alarm conditions and alerts to warn when filter life diminishes to 20% and 10% before alarming at 0%
- Interval/elapsed timer for experiment monitoring
- UV light timer (on models with UV)
- Password protection for cabinet settings
- 8 Languages
- Remote Communication Board for direct communication with remote blower and/or building management system
- Dry contact relays
- USB data output
- RS-232 RJ45 data output
- Ethernet pass-through
- Bright, glare-free LED lighting up to 180 foot-candle (1937 lux). Located outside the contaminated work area
- 10° angled, fully closing sash. 1/4" tempered safety glass sash with counterbalanced, anti-racking, easy-to-lift mechanism
- Curved, stainless steel inlet grille with waterfall design and Reserve-Air™ Secondary Airflow Slots
- Removable, seamless type 304 stainless steel, dished work surface with lift out knobs
- Two electrical outlets. Flush mounted stainless steel cover with dampened hinges.
- 115V GFCI, double receptacles, maximum amperage draw 5A.
- 230V, single receptacles, maximum amperage draw 3A.
- Unitized, pressure tested stainless steel interior. Optic White epoxy-coated steel exterior
- Removable towel catch located under work surface
- 8" (20.3 cm) working sash height
- 22.5" (57 cm) max. sash opening & 27.0" (69 cm) viewing height
- Airtight damper with 10" (25.4 cm) nominal round connection
- Noise level <67 dBA
- Nominal inflow velocity of 105 fpm (0.53 m/sec)
- Nominal downflow velocity of 55 fpm (0.28 m/sec)
- 10' (3 m) power cord with plug
- Six year warranty