Kjeldahl Distillation Units are designed for mounting on a base cabinet or table. Models are available with two or six heaters.
Specifications
Weight217.0
Dimensions30.88" w x 15" d x 41" h
Electrical115 V, single phase, 50/60 Hz, 32 amps
Metric Dimensions78 x 38 x 104 cm
Metric Weight (kg)98.0
Kjeldahl Digestion Fume Removal MethodBenchtop
PurposeKjeldahl Distillation
Required AccessoriesKjeldahl Flasks
Features
Distillation manifold with seamless stainless steel tubing. No fittings or gaskets are required eliminating a potential leak source.
Counterflow heat exchanger controls back pressure and maximizes the rate of distillation for uniformity of results.
One-piece borosilicate glass connecting bulbs separate liquid from vapors prior to the vapors entering the condenser and effectively traps caustic mist that may carry over to the recovery solution.
One-piece borosilicate glass delivery tubes with long necks, round bottoms and thick walls to help eliminate pressure fluctuations in the distillation phase.
Electric heaters with curved ceramic bases to cradle 500 or 800 ml Kjeldahl digestion flasks.
Individual infinite-control knobs for electric heaters with variable input from 20-100% capacity
Full one year warranty
Options
Six-Place Units with counterflow heat exchanger that controls back pressure and maximizes the rate of distillation for uniformity of results, remote control valve that allows cooling water volume adjustment, and easy-to-read temperature gauge located on the water outlet.
Two-Place Units
Various electrical configurations
Required Accessories (Not Included)
Kjeldahl digestion flasks
Optional Accessories
Laboratory Carts and Benches
Explore Labconco
Labconco Corporation 8811 Prospect Avenue Kansas City, MO 64132-2696