- Phenolic coating on impeller and housing is corrosion resistant.
- Powder-coated base and weather cover provide long life in extreme weather.
- Direct drive ECM motor uses one third less energy than belt driven motors.
- Thermal override protection. RPM speeeds are automatically attenuated to prevent motor overload.
- Flow-through vent holes and louvres allow air to circulate.
- Removable weather cover allows easy access to ECM motor and impeller shaft.
- Forward curved impellers are balanced to ensure quiet operation and optimum air delivery.
- Speed control box included for mounting on top of user-supplied fume hood, and blower-switch label* for multiple speed operation.
- When blower is properly installed to ductwork, sound levels range from 50 to 70 dba.
- Variable exhaust orientation adjusts to eight outlet positions for installation flexibility. Adjustable discharge direction accommodates auxiliary-air requirements or unusual blower locations.
*Label is factory-prepared for Protector XStream, Premier, XL, Stainless Steel, PVC, and Pass-Through Laboratory Hoods, and Basic and Fiberglass 30 Laboratory Hoods. For other hoods, the switch may require on-site hood modifications or mounting on an adjacent wall. Switch cutout is 0.83" x 1.45" (2.1cm x 3.7cm).