These enclosures are low profile, completely portable and require no ductwork. They easily accommodate shallow countertops or those with overhanging cabinets.
Each Fume Adsorber includes either an activated carbon, formaldehyde or ammonia filter. Fume Adsorber-2 models contain two filters of the same variety. Let Labconco assess which filter best suits your application. Fill out the Chemical Assessment Form and submit it to us.
- Built-in motorized impellers to provide face velocity up to 35 fpm
- Powder-coated steel housing with perforated baffle for uniform airflow
- Clear, one-piece, 3/8" thick, shatter-resistant acrylic canopy
- Quiet operation at 58-63 dBA
- Rear-mounted auxiliary electrical receptacle and top-mounted blower switch with circuit breaker
- Rear-mounted air sampling port
- Exterior dimensions: 15.4" h x 23.4" d
- Interior dimensions: 13.5" x 14.5" d
- Replaceable 6 pound Type AC activated carbon filter, 26.0" w x 9.0" h, to adsorb organic vapors such as xylene and toluene. Adsorbs up to one third its weight
- Model 3955200 features one
- Model 3955400 features two
- Replaceable 7.5 pound impregnated carbon filter, 26.0" w x 9.0" h, treated to adsorb formaldehyde. Adsorption weight 10% (0.75 lbs.)
- Model 3955201 features one
- Model 3955401 features two
- Replaceable 8.8 pound impregnated carbon filter, 26.0" w x 9.0" h, treated to adsorb ammonia and low molecular weight amine vapors. Adsorption weight 10% (0.88 lbs.)
- Model 3955202 features one
- Model 3955402 features two
- Operation on 115V, 60 Hz, 2A and 6.5' IEC three-wire cord with plug
- Feature on models 3955200, 3955201, 3955202, 3955400, 3955401, and 3955402
- Operation on 230V, 50 Hz, 1A and 9' IEC three-wire cord, electrical plug is required
- Feature on models 3955220, 3955221, 3955222, 3955420, 3955421, and 3955422