Flat Solid Epoxy Work Surfaces are available in 3', 4', 5' and 6' widths and support Fiberglass 30, Basic 47, Basic 70 Hoods and other smaller enclosures such as the Fume Adsorber.
Features
Support Labconco enclosures including Fiberglass 30 and Basic 47 and 70 Hoods. Also use with other hoods and as a countertop
Corrosion-resistant solid epoxy
Optional Accessories
Deck-mounted accessories requiring custom cutouts
Explore Labconco
Labconco Corporation 8811 Prospect Avenue Kansas City, MO 64132-2696