VACUUBRAND Diaphragm Vacuum Pump reaches 7 mBar vacuum, has 38 LPM displacement at 60 Hz and 38 LPM displacement at 50 Hz. 7 mbar. For operation on 230V 50/60 Hz. For use with CentriVap Vacuum Concentrators.
Displacement capacities range from 27 to 88 liters per minute. Contact Labconco for assistance in selecting the correct vacuum pump for your application.