For drying train circulation. Single cylinder, oil-free diaphragm pumps with permanently lubricated bearings and mounted on rubber feet. Provide 206 mBar ultimate vacuum. 1/8 hp motor. Die cast aluminum. 1/4" diameter inlet and outlet connections. Dimensions: 4.8" w x 8.0" d x 7.0" h.
Shipping weight 11 lbs. (5 kg)
Diaphragm Pump for 115 volt, 60 Hz, 3.3 amp operation. With switch. 42 L/minute displacement capacity.
Displacement capacities range from 27 to 88 liters per minute. Contact Labconco for assistance in selecting the correct vacuum pump for your application.