CT Series Freeze Dryers are available to International customers only and are not available for purchase in the United States or Canada.
CT Series Freeze Dryers are designed for lyophilizing light sample loads. The compact, streamlined design is ideal for labs that need basic freeze dry capabilities with limited space.
CT Series Freeze Dryers are available to International customers only and are not available for purchase in the United States or Canada.
System includes a connector for external vacuum gauge (not included) and a 4-Port or 8-Port manifold depending on model.
The upright stainless steel collector holds 4 liters of ice before defrosting and three collector temperature configurations are available depending on model: -50° C for aqueous samples, -84° C for a wide range of laboratory solvents, and -105° C for dilute ethanol and methanol mixtures.
Vacuum pump, freeze dry glassware and adapters are required (not included).