Labconco Crude Fiber Apparatus are used in the determination of crude fiber in feed, food and other agricultural products. Listed in AOAC methods. Frame is constructed of anodized aluminum mounted on a Colorlith base.
Features
6 350-watt heaters operated by 6 individual infinite-control knobs with variable input from 20-100% capacity and pilot lights for each heater
6 Type 304 stainless steel condensers with inverted cone bases
3/8" IPS control valve for connection to cold water supply
3/8" IPS water outlet for connection to an open drain line of at least 1/2" IPS
On/Off switch
Options
Domestic and International electrical configurations
Required Accessories (Not Included)
Power cord and plug
Included Accessories
12 tall-form, straight-sided 600 ml borosilicate glass beakers
Explore Labconco
Labconco Corporation 8811 Prospect Avenue Kansas City, MO 64132-2696