The Class II Biosafety Cabinet (BSC) Electronics Mount provides a solid attachment point for a camera or small projector onto a Labconco Class II BSC. The articulating design includes 4-way movement and a 1/4" tripod mount to accommodate a variety of devices. Includes optional display screen for use with a projector.
Attaches to BSC frame. Installation required.