CentriVap Cold Trap -50 °C 230V 50 Hz, All 50 Hz Plugs with Acrylic Lid and Eco-Cool
Overview
The CentriVap Cold Trap collects evaporated liquid from a CentriVap Concentrator, protecting an accessory vacuum pump and the laboratory environment from the corrosive effects of vapors and fumes emitted from samples.
Specifications
Weight70.0
Dimensions16.1" W x 24.2" D x 13.8" H
Metric Dimensions40.9 W x 61.5 D x 35.1 H
Collector Temperature-50° C
Lid TypeAcrylic
Plug TypeAll 50 Hz Plugs, 230 Volts
StyleBenchtop
Type/applicationAqueous
ConformanceUKCA, CE
Optional AccesssoriesTwo-Port Manifold
Eco-CoolYes
Features
Brushed, Stainless Steel and Powder-Coated Steel Exterior
Illuminated Temperature Graph with Endpoint Indication (Operating temperature of -40° C)
HCFC-Free Refrigerant System
1/3 hp Compressor (-50° C in less than 30 min.)
4-liter, Stainless Steel Collector
Acrylic or Stainless Steel Lid (with 2 Quick-Disconnect fittings for connection to a CentriVap Concentrator)
Stainless Steel Drain Port (with corrosion-resistant, nylon valve)
Eco-cool natural refrigerant available on select models
Explore Labconco
Labconco Corporation 8811 Prospect Avenue Kansas City, MO 64132-2696