The CApture™ BT is a spacious Cyanoacrylate (CA) evidence fuming chamber with a durable, easy-to-clean stainless steel liner. It is designed with input from Forensics Experts to protect you and your evidence.
Features
27" w x 27" d x 44.5" h interior.
Durable, easy-to-clean type 304 brushed stainless steel interior, epoxy-coated steel exterior and tempered safety glass door.
Electronic door lock with power outage manual override prevents opening during the fuming cycle.
Interior shelving support accommodates up to four shelves, eight half shelves or 16 rods.
Dependable, energy-efficient ECM recirculation blower moves air through the chamber during the humidifying and fuming cycles.
Exhaust blower removes air from the chamber through slots located on the back, right side of the cabinet after passing through a pre-filter and carbon filter during the exhaust or purge cycle.
Full-color LCD control screen is located at eye level for at-a-glance process monitoring. Displays number of completed fuming cycles, filter life remaining, low-level water reservoir alerts and open door alerts.
Microprocessor-controlled operating system provides flexibility and control:
Adjustable chamber humidity to 80% +/- 5% relative humidity
Adjustable pre-fuming humidity incubation for old evidence hydration
Adjustable fuming temperature up to 424° F within +/-1%
Adjustable fuming and exhaust times
Stores up to 20 programs
Standby exhaust mode to refresh chamber air when not in use
Diagnostic mode to calibrate sensors
Audible/visual alert for program cycle completion
Acti-Vent™ Smart Controls purge air to protect evidence and the user. Purging continues up to 30 minutes after exhaust cycle ends. Purging may be programmed to continue during evidence unloading. Cleaning mode enables air to be exhausted when the door is open to protect the user from exposure to noxious vapors.
Convenient drawer below the chamber, 28" w x 13" d x 1.5" h, has flushmounted disappearing handle, platform for supporting tins while adding CA, and compartments to store glue, hanging rods and other supplies.
Includes four stainless steel hanging rods, interior LED light, exhaust pre-filter, exhaust carbon filter, four leveling feet, power cord and plug.
Optional Accessories
CApture BT Mobile Stand
Explore Labconco
Labconco Corporation 8811 Prospect Avenue Kansas City, MO 64132-2696