Protector Standard Storage Cabinets support Labconco fume hoods and may be used for storage and venting of small laboratory instruments and mild acids and other reagents.
Specifications
Weight100.0
Dimensions24.0" w x 22.0" d
Height0
Shipping Length0
Metric Dimensions61.0 x 55.9 cm
Metric Weight (kg)54.0
Width0
ADA ComplianceADA Height
Cabinet Width24" (61 cm)
DoorsSingle, Right Hinge, Manual Close
Filler Panel Depth8.0" (20.3 Cm)
Maximum Base Height32.75" (83.2 cm)
Minimum Base Height31.5" (80.0 cm)
Storage TypeNon-chemical General Storage
Features
Used for non-chemical storage
Support all Labconco benchtop fume hoods including Protector Premier, XStream, ClassMate, Stainless Steel, and PVC; Protector XL Benchtop and HOPEC IV; Basic and Fiberglass 30 Hoods
Support loads up to 800 lbs.
Durable powder-coated steel construction
Glacier white exterior complements laboratory casework and Labconco fume hoods
Manual-closing, non-locking doors
Include leveling feet and one 8" filler panel to increase cabinet depth to 30"
Options
12", 18", 24", 30", 36", and 48" widths
Dual Manual Close, Single Left or Right Hinge Manual Close doors
32.75" or 36.75" maximum height
Required Accessories (Not Included)
Work Surface
Optional Accessories
Interior Shelf Kits
Additional Filler Panels
Explore Labconco
Labconco Corporation 8811 Prospect Avenue Kansas City, MO 64132-2696