Protector Acid Storage Cabinets support Labconco fume hoods and safely store and vent acids and other corrosive liquids.
Specifications
Weight145.0
Dimensions30.0" w x 22.0" d
Height0
Shipping Length0
Metric Dimensions76.2 x 55.9 cm
Metric Weight (kg)65.8
Width0
ADA ComplianceADA Height
Cabinet Width30" (76 cm)
DoorsDual, Manual Close
Filler Panel Depth8.0" (20.3 Cm)
Maximum Base Height32.75" (83.2 cm)
Minimum Base Height31.5" (80.0 cm)
Storage TypeAcid Storage
Features
Used to safely store acids and other corrosive liquids
Support all Labconco benchtop fume hoods including Protector Premier, XStream, ClassMate, Stainless Steel, and PVC; Protector XL Benchtop and Basic and Fiberglass 30 Hoods
Durable powder-coated steel exterior with corrosion-resistant polyethylene-lined interior
Glacier white exterior complements laboratory casework and Labconco fume hoods
Manual-closing, non-locking door(s)
Include polyethylene liner tray, leveling feet, and one 8" fillter panel to increase cabinet depth to 30"
Options
18", 24", 30", 36", and 48" widths
Dual Manual Close doors, Single Left or Right Hinge Manual Close doors
32.75" or 36.75" maximum height
Required Accessories (Not Included)
Work Surface
Optional Accessories
Vent Kits
Shelf Kits
Additional Filler Panels
Explore Labconco
Labconco Corporation 8811 Prospect Avenue Kansas City, MO 64132-2696