All models ensure the highest standard of safety and performance and are NSF/ANSI 49 compliant.
Designed for versatility, the Logic BSCs exhaust HEPA-filtered air into the laboratory, or into an exhaust system through the optional Ventus II Canopy Connection. When canopy-connected the Logic BSC can be used for applications involving minute quantities of volatile toxic chemicals and trace amounts of radionuclides.
Room air is drawn into the grille located in the air foil, and directed under the work surface by negative pressure. The air beneath the work surface contains unfiltered room air and air that has just passed through the work area. This air is drawn by the blower through the back plenum of the cabinet, where approximately 70% of the air is recirculated through the supply HEPA filter and back over the work area as laminar clean air. The balance of the contaminated air is discharged to the environment as clean air after passing through the exhaust HEPA filter.
- Long-life DC Electronically Commutated Motor (ECM)
- Constant Airflow Profile™ (CAP) airflow monitoring system
- BalanceFlow™ plenum provides energy-efficiency and ultra-quiet operation*
- Easy clean top cover that promotes even exhaust airflow from the top cover
- Mag-Zone™ area on interior right side manages storage challenges with Labconco Magnetic Mag-Zone accessories
- Intrinsically-safe negative pressure design
- Fully scannable 99.99+% supply and exhaust HEPA filters. 99.999% efficient ULPA filters or H14 HEPA filters also available
- Logic OS and 5" interior-mounted, line-of-sight touchscreen information center
- Smart-Start™ System allows user to start up and shut down cabinet functions by raising and lowering the sash
- Night-Smart™ System for idling the blower when the sash is fully closed
- Full operational maintenance and certification logs for detailed record keeping
- Status line for alarm conditions and alerts to warn when filter life diminishes to 20% and 10% before alarming at 0%
- Interval/elapsed timer for experiment monitoring
- UV light timer (on models with UV)
- Password protection for cabinet settings
- 8 Languages
- Bright, glare-free LED lighting up to 180 foot-candles (1937 lux). Located outside the contaminated work area
- Curved, stainless steel inlet grille with waterfall design and Reserve-Air™ Secondary Airflow Slots
- Air-Wave™ Entry System at access opening to enhance containment
- Contain-Air™ Negative Pressure Channel at top of sash to enhance containment
- Two electrical outlets. Flush mounted stainless steel cover with dampened hinges
- 115V GFCI, double receptacles, maximum amperage draw 5A
- 230V, single receptacles, maximum amperage draw 3A
- 10° angled, fully closing sash. 1/4" tempered safety glass with counterbalanced, anti-racking, easy-to-lift mechanism
- Unitized, pressure tested stainless steel interior. Optic White epoxy-coated steel exterior
- Removable towel catch located under work surface
- 8" or 10" (20.3 or 25.4) working sash height
- 22.5" (57 cm) max. sash opening & 27.0" (69 cm) viewing height
- Removable, seamless type 304 stainless steel, dished work surface with lift out knobs
- Nominal inflow velocity of 105 fpm (0.53 m/sec)
- Nominal downflow velocity of 55 fpm (0.28 m/sec).
- Approximately 70% air recirculation
- Noise level <60 dB (4ft 10" model)
- 10' (3 m) power cord with plug
- Six year warranty