Complete Flask consists of 7542600 Flask Bottom, 7544200 Flask Top and a supply of filter paper.
Adapters are available in borosilicate glass or stainless steel. Fast-Freeze Flasks and Adapters are compatible with any brand freeze dryer that has 1/2" or 3/4" diameter valve ports.
Glass flasks withstand maximum temperature of 490º C. Flask toppers withstand a maximum temperature of 450º C.