Search

Free Glassware with End-Zone End Point Detection Kit

End-Zone End Point Detection System for FreeZone Freeze Dryers

To receive a free Freeze Dry Glassware Kit worth over $550 with your purchase of an End-Zone™ End Point Detection Starter Kit, fill out the redemption form below. 

End-Zone End Point Detection System for FreeZone Freeze Dryers

End-Zone provides an alternative to visual inspection, eliminating the guesswork of knowing when lyophilization is complete. End-Zone alerts when sample moisture levels are below your specified value. Then Lyo-Works shows the end point alert on your freeze dryer’s display and, if programmed, sends you an email. 

The End-Zone Starter Kit comes with all the components you need to detect the end point in one 600 ml or larger Fast-Freeze Flask: 

  • Works with any FreeZone Freeze Dryer with Lyo-Works Operating System
  • Holder, mountable to freeze dryer, with space for up to six sensors
  • Fast-Freeze Flask top with sensor opening
  • 2 vacuum sensors (1 for reference, 1 for sample)
  • Valve adapter for reference sensor
  • 26-pin connector cable

The FreeZone Freeze Dry Glassware Kit ($550 value) includes the following:

  • One 600 ml Fast-Freeze Flask
  • One 300 ml Fast-Freeze Flask
  • One 3/4" dia. Stainless Steel Straight Adapter
  • One 3/4" dia. Stainless Steel 45° Bend Adapter

Download and complete the redemption form below to claim this offer. 

DOWNLOAD REDEMPTION FORM

 

Free Glassware Kit with Purchase of End-Zone End Point Detection System

 

 

 

Terms and Conditions: Only U.S. and Canada customers are eligible. One (1) redemption form must be completed for each End-Zone Starter Kit purchased. No limit of number of products purchased. Offer is valid on purchases made from April 15, 2019 through December 31, 2019. Redemption forms must be received by January 31, 2020. This offer is void where restricted or prohibited by law or company policy. May not be valid in combination with other Labconco offers unless stated in writing by a Labconco representative. Purchases made in countries other than the U.S. or Canada are not eligible. Regular shipping charges are included. Product appearance and specifications are subject to change without notice. Allow 4 to 8 weeks after receipt of completed redemption form for delivery of free FreeZone Glassware Kit.

chevron_left Press Release: Labconco unveils updated Logic+ biosafety cabinet’s exclusive features News Record-Setting Donation: Cart for the Cure chevron_right