Skip to main content

Additional Accessories

Additional Accessories

Complete and customize your PuriCare procedure station with additional accessories designed to support safe operation and workflow control. Explore sash hardware, power cords, integration kits, and replacement components that help maintain performance, improve usability, and support proper configuration of your enclosure.

Talk to an Expert

Find your Product

5 items

Particle Counter Integration Kit for Logic Biosafety Cabinet
Particle Counter Integration Kit for Logic Biosafety Cabinet
Particle Counter Integration Kit for Logic (L4). Compatible with user supplied particle counter that has a 4-20 mA output signal.
Twist Lock Power Cord, 15A - IEC-C13 connector with NEMA L5-15 plug, 12'. (N. America), 15 A
Twist Lock Power Cord, 15A - IEC-C13 connector with NEMA L5-15 plug, 12'. (N. America), 15 A
Twist Lock Power Cord, 15A - IEC-C13 connector with NEMA L5-15 plug, 12'.
Sash-Glider Kit
Sash-Glider Kit
Use the Sash-Glider to clean both sides of a biological safety cabinet's sash while it remains closed, to avoid contamination risks. Kit includes magnetic outside and inside blades, 2 microfiber...
BSC Hardware Kit
BSC Hardware Kit
Common hardware for Labconco Biosafety Cabinets.
Biosafety Cabinet Sash Stop 8"
Biosafety Cabinet Sash Stop 8"
For biosafety cabinets with 8" sashes.
Page 1 of 1