FreeZone Freeze Dryers include a large touchscreen display. Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system.
The FreeZone Triad Benchtop Freeze Dryers offer it all for lyophilization: stoppering tray dryer and sample freeze drying with four sample valves on the left side. Samples for both types of freeze drying can be run at once. The chamber pre-freezes samples to save money and time, eliminating the need for a separate freezer and product transfer.
The upright stainless steel collector coil holds 2.5 liters of ice before defrosting. Two 1/3 hp HCFC/CFC-free refrigeration compressors cool the collector to -85° C (-121° F), suitable for aqueous or dilute acetonitrile samples. Temperature-controlled shelves range from -55° C to +50° C (-67° F to +122° F) and a maximum of -75° C (-103° F) during pre-freezing. The shelves provide pneumatic stoppering with a diaphragm, eliminating the need for compressed gas.
1 items