Search

Biological Safety Cabinets & Enclosures

Since 1925, our mission has been focused on providing superior protection for laboratory personnel and their critical work. Our comprehensive range of biosafety cabinets are engineered to meet the highest standards, ensuring a safe and reliable environment for all biosafety level applications. Labconco Class II Type A2, B2 and C1 biosafety cabinets can accommodate BSL 1, 2, 3 and 4 (with appropriate PPE), and Class I biosafety enclosures offer personnel protection for applications that do not require product protection.

The newly redesigned Logic® Biosafety Cabinet sets a new standard for biosafety with its innovative features. Logic Class II Type A2 and Type B2 biological safety cabinets provide unparalleled protection for personnel, products and the environment from hazardous particulates. Type A2 BSCs recirculate HEPA filtered air within the cabinet, while Type B2 BSCs duct 100% of the filtered air to the exterior, ensuring complete safety in diverse laboratory settings.

The Axiom Class II, Type C1 Biosafety Cabinet is the first and only BSC capable of operating in both recirculating Type A mode for standard microbiological work and Type B mode when connected to an exhaust system for handling hazardous chemical vapors or radionuclides. The Axiom exemplifies cutting-edge safety and versatility. Exclusively offered by Labconco, the Axiom is uniquely adaptable to fit multiple application needs, making it an indispensable tool for diverse laboratory environments.

The Logic Vue Class II Enclosure is designed to maximize protection and containment for large instruments such as liquid handlers, flow cytometers and other automated equipment that create biohazardous aerosols.

Cell Logic Class II Type A2 and B2 Biosafety Cabinets are specifically designed for cell culture and microscopy work, with options for heated work surfaces and microscope-compatible sashes for safe pass-through of microscope eyepieces.

Class I biosafety cabinets provide essential personnel and environmental protection, making them ideal for procedures that generate fine dust, handle suspicious mail or weighing hazardous powders. These cabinets offer a cost-effective solution for applications where product protection is not required.

SEE OUR GREEN INITIATIVES

Logic Biosafety Cabinet with Model

Use our Product Selection Tools

Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.

Class II, Type A2 Biosafety Cabinets

These cabinets protect the user, product and lab. They recirculate 70% of the HEPA-filtered laminar air while 30% passes through an exhaust HEPA filter for discharge to the lab or optional canopy.

Class II, Type B2 (Total Exhaust) Biosafety Cabinets

These total exhaust cabinets protect the user, product and lab. They're designed to be hard-ducted to the outside, exhausting 100% of the HEPA-filtered air outside the lab.

Class II, Type C1 Biosafety Cabinets

The first BSC with the flexibility to convert from A2 to B2 mode. Simple to use, with unmatched chemical safety.

Large Class II Enclosures

Class I Safety Enclosures

These enclosures use exhaust HEPA filters to protect the user and the environment from agents that require Biosafety Level 1, 2 or 3 containment but no product protection.

Biosafety Redefined: The New Logic Biosafety Cabinet

Announcing the launch of Labconco’s redesigned Logic Biosafety Cabinet (BSC), integrating over 50 years of biosafety expertise with technological advancements to support the evolving needs of today’s laboratories.

Literature & Resources

  • Brochures

    • Logic, Axiom and Class I Biosafety Cabinet Brochure

      This catalog contains an overview, ordering information, dimensional data and accessory information for Labconco Class I and Class II biosafety cabinets.

      View Files

    • Personnel and Product Protection: A Guide To Biosafety Enclosures

      Industry service publication provides helpful information on choosing the right biological safety cabinet for your application. Types of cabinets and selection considerations are discussed.

      View Files

    • Logic Vue Class II Enclosures Brochure

      Contains a selection guide, features and benefits, specifications and ordering information for Logic Vue Class II Enclosures and accessories.

      View Files

    • Purifier Axiom Savings Brochure

      This four page brochure describes the lifetime savings of owning a Purifier Axiom Biosafety Cabinet.

      View Files

    • ReVo Class II MSC Catalog

      View Files

  • User's Manuals

    • Biosafety Cabinet Quick Start Installation Guide

      Installation guide for biosafety cabinets

      View Files

    • Purifier Axiom Type C1 Biosafety Cabinet User's Manual (2015-2021)

      Type C1 Biosafety Cabinet Models manufactured before June 2021:

      30441 series, 30448 series, 30461 series, 30468 series

      View Files

    • Purifier Axiom Type C1 Biosafety Cabinet User's Manual (2021-Present)

      User's manual for Type C1 Biosafety Cabinet Models manufactured June 2021 or later:

      30441 series, 30448 series, 30461 series, 30468 series

      View Files

    • Purifier Logic+ Class II, Type A2 Biosafety Cabinet User's Manual (After 2019)

      This manual covers Purifier Logic+ Class II, Type A2 Biosafety Cabinets and PuriCare Procedure Stations with catalog numbers 30231xxx1, 30238xxx1, 30241xxx1, 30248xxx1, 30251xxx1, 30258xxx1, 30261xxx1, 30268xxx1, 31241xxx1 and 31261xxx1 manufactured May 2019 and later.

      View Files

    • Purifier Logic+ Class II, Type B2 Biosafety Cabinets User's Manual (After 2019)

      This manual covers Purifier Logic+ Class II, Type B2 Biosafety Cabinets with catalog numbers 30348xxx1 and 30368xxx1 manufactured May 2019 and later.

      View Files

    • Logic Class II, Type A2 Biological Safety Cabinets Manual

      This manual contains user information on the Logic A2 Cabinets and Puricare Procedure Stations.

      View Files

    • Logic Class II, Type B2 Biological Safety Cabinets Manual

      This manual contains user information on the Logic B2 Cabinets.

      View Files

    • Purifier Logic+ Class II, Type A2 Biosafety Cabinet with 12" Sash User's Manual

      For 12" sash models of Purifier Logic+ A2 Biosafety Cabinets.

      View Files

    • Purifier Logic+ Class II, Type B2 Biosafety Cabinets Manual (French)

      This manual is in French and covers Purifier Logic+ Class II, Type B2 Biosafety Cabinets with catalog numbers 30348xxxx and 30368xxxx.

      View Files

    • ReVo & ReVo Pro Class II, Type A2 Microbiological Safety Cabinet User Manual

      View Files

  • En Español

    • Gabinetes de Bioseguridad Purifier Clase II

      Nada mejora la experiencia humana más que un gabinete de bioseguridad que le permita trabajar con confianza y tranquilidad. Una de las características exclusivas del gabinete de bioseguridad Purifier es su inteligencia integrada para mantener con precisión el flujo de aire correcto, incluso ante la carga de los filtros HEPA. 

      View Files

    • Gabinetes Logic Vue Clase II

      Contiene una guía de selección, características y beneficios, especificaciones e información para pedidos de Logic Vue Clase II y sus accesorios.

      View Files

  • White Papers

    • Class II Type C1 Biosafety Cabinet

      Discusses the disadvantages of current Class II, Type A and B biological safety cabinets and how the Type C1 BSC compares with them. Versatility, safety and savings are addressed. Provided a life cycle cost analysis and compares the Type C1 to A2, A2 with Canopy, B1 and B2. Authored by David Wasescha, Director of Biosafety Products at Labconco. 

      View Files

    • Controlling Airflow in Class II Biosafety Cabinets

      This white paper reviews the current technologies used by various biosafety cabinet manufacturers to monitor and maintain proper airflows as HEPA filters load.

      View Files

    • Maximizing User Safety Through Ergonomic BSC Design

      This white paper describes the evolution of ergonomic design in Labconco biological safety cabinets.

      View Files

    • Press Release (English): Labconco Unveils Second TUV EN 12469 Certified Microbiological Safety Cabinet

      View Files

  • Technical Manuals

    • Logic Technical Manual and Specifications

      This manual contains information on the Logic and Cell Logic A2, B2 Cabinets and Puricare Procedure Stations.

      View Files

  • 3-Part Specs

    • Class II, Type A2 Biological Safety Cabinet Specifications

      View Files

  • Installation Qualification / Operation Qualification

  • Declarations of Conformity

    • CE Declaration of Conformity - Logic Vue Class II Enclosure

      View Files