|| Product Literature » Glassware Washer Quote Request

Request for a Quote on the FlaskScrubber®, SteamScrubber® or FlaskScrubber® Vantage® Series Glassware Washer that’s right for you.

Contact Information

Please provide your contact information. Then select from the washers and accessories of interest to you, by completing the form below.

First Name
Last Name
Company
Street 1
Street 2
City
State/Province
Zip/Postal Code
Country
Telephone
Fax
Email Address

Select the washer(s) of interest to you.

FlaskScrubber Laboratory Glassware Washer

Designed for primarily narrow-neck glassware such as volumetric flasks. Has 34-spindle bottom rack. Also accommodates basket inserts for other types of glassware.

Undercounter, 115 volts, 60 Hz, Catalog #4420320
Undercounter with high heat, 230 volts, 50/60 Hz, #4420321
Undercounter with window and light, 115 volts, 60 Hz, #4420330
Undercounter with high heat, window and light, 230 volts, 50/60 Hz, #4420331
 
Freestanding, 115 volts, 60 Hz, Catalog #4420420
Freestanding, 230 volts, 50/60 Hz, #4420421
Freestanding with window and light, 115 volts, 60 Hz, #4420430
Freestanding with high heat, window and light, 230 volts, 50/60 Hz, #4420431


SteamScrubber Laboratory Glassware Washer

Designed for primarily beakers and other wide-mouth glassware. Has top and bottom racks that accommodate basket inserts for a wide range of glassware types.

Undercounter, 115 volts, 60 Hz, Catalog #4400320
Undercounter with high heat, 230 volts, 50/60 Hz, #4400321
Undercounter with window and light, 115 volts, 60 Hz, #4400330
Undercounter with high heat, window and light, 230 volts, 50/60 Hz, #4400331
 
Freestanding, 115 volts, 60 Hz, Catalog #4400420
Freestanding, 230 volts, 50/60 Hz, #4400421
Freestanding with window and light, 115 volts, 60 Hz, #4400430
Freestanding with high heat, window and light, 230 volts, 50/60 Hz, #4400431


FlaskScrubber Vantage Series Glassware Washer

Designed for primarily narrow-neck glassware such as volumetric flasks. Has 6-spindle bottom rack and advanced features such as up to six purified water rinses, water conductivity sensor, and HEPA filtered drying for contamination-sensitive research. Also accommodates basket inserts for other types of glassware.

Freestanding convertible to Undercounter with high heat, window and light, 230 volts, 50/60 Hz, #4540031

The following accessories are optional. Select the ones of interest to you. 

Base Stands

Base Stand for SteamScrubber and FlaskScrubber, Catalog #4595400
Base Stand for FlashScrubber Vantage Series, Catalog #4595500

Upper Racks

Upper Spindle Rack, Catalog #4595600
Upper Standard Rack, Catalog #4595800

With slide.


Basket Inserts and Spindle Rack Accessories

Utensil Holder, Catalog #4542500

For spatulas, spoons, scoops and other miscellaneous utensils.

Utensil Basket, Catalog #4402201

For small lightweight items that will not pass through No. 4 mesh. Includes retainer top.

Bulk Tube Insert, Catalog #4542100

For vertically-positioned test tubes. Holds up to 600 each 13 mm tubes.

Culture Tube Insert, Catalog #4401301

For 242 each 10 mm to 12 mm tubes. Grid size 15 mm x 15 mm.

Culture Tube Insert, Catalog #4402001

For 144 each 15 to 18 mm tubes. Grid size 19.5 x 19.5 mm.

Culture Tube Insert, Catalog #4402101

For 105 each 20 to 24 mm tubes. Grid size 24 mm x 24 mm.

Retainer Top for Culture Tube Insert, Catalog #4401401
10-Pin Labware Insert, Catalog #4401501

Holds wider-mouth flasks and beakers in inverted position.

32-Pin Labware Insert, Catalog #4401801

Holds wider-mouth flasks and beakers in inverted position.

Retainer Top for Labware Insert, Catalog #4401901
BOD Bottle Insert, Catalog #4404801

Holds 18 BOD bottles. Grid size 70 mm x 70 mm.

Multi-Pin Insert, Catalog #4404901

Has 42 pins. May be placed over spindles on FlaskScrubber rack. Also for use with SteamScrubber.

Petri Dish Insert, Catalog #4404201

Holds 24 petri dishes, watch glasses or microtiter plates.

DNA Sequencing Plate Insert, Catalog #4519000

Holds 6 plates. For plates, 10" x 16.6".

Pipet Insert for 1ml to 10ml Pipets, Catalog #4494200

Holds 8 pipets. Mounts to spindle in FlaskScrubber or FlaskScrubber Vantage Series Washer.

Pipet Insert for 1 ml to 50 ml Pipets, Catalog #4494301

Holds 14 pipets. Mounts to 2 spindles in FlaskScrubber or FlaskScrubber Vantage Series Washer.

Select the Detergent and Rinse. 

LabSolutions Non-Foaming Powder Detergent, Small, Catalog # 4422000

For approximately 140 loads.

LabSolutions Non-Foaming Powder Detergent, Large, Catalog #4422100

For approximately 400 loads.

LabSolutions Low-Foaming Liquid Detergent, Catalog #4522000

For approximately 180 loads.

LabSolutions Neutralizing Acid Rinse, Catalog #4522200

Mild acid corrects pH, reducing alkaline detergent residue. Fills reservoir approximately 6 times.


Select a point-of-use Water Purification System.

WaterPro RO Station, 115 volts, 60 Hz operation, Catalog #9075000

Provides purified water to the washer for the rinse cycles. Requires Prefilter/Carbon Filter Kit and Reverse Osmosis Membrane.

WaterPro RO Station, 230 volts, 50 Hz operation, Catalog #9075002

Provides purified water to the washer for the rinse cycles. International electrical configuration. Requires Prefilter/Carbon Filter Kit and Reverse Osmosis Membrane.

Prefilter/Carbon Filter Kit, Catalog #9067201

Includes 3 prefilters and 3 carbon filters for initial start up and two filter changes.

Reverse Osmosis Membrane, Catalog #9078700

One each

WaterPro Softener, 115 volts, 60 Hz, Catalog #9073300

Softens tap water to protect washer components from scaling and to help activate detergent. Produces over 600 gallons (2271 liters) of softened water at 8 grains of hardness before salt replacement is necessary.

WaterPro Softener, 230 volts, 50 Hz, Catalog #9073301

Softens tap water to protect washer components from scaling and to help activate detergent. Produces over 600 gallons (2271 liters) of softened water at 8 grains of hardness before salt replacement is necessary. International electrical configuration.