What chemical(s) will be in use? Include information regarding whether the chemicals will be used individually, simultaneously, or in a mixture. If chemicals are being used as a mixture, what are the approximate amounts of each chemical? For example, a mixture may contain 20% hexane and 80% octane.