HomeProductsWater Purification SystemsWaterPro RO Systems9075080

WaterPro RO System

Qty: Request a Quote

Catalog Number: 9075080

Key features
  • Water Purity Desired: Type III
  • Purification Method: Carbon Filtration, Reverse Osmosis
  • Flow Rate: 1.1 liters per minute
  • Region: International
  • Power Cord & Plug: India

Download the Product Datasheet

Login to access file!

  • Weight: 90.0 lbs
  • Weight metric: 40.8 kg
  • Dimensions: 31.1"w x 7.6"d x 30.8"h
  • Electrical: 230 volts, 50/60 Hz, 8 amps, India
  • Water Purity Desired: Type III
  • Purification Method: Carbon Filtration, Reverse Osmosis
  • Flow Rate: 1.1 liters per minute
  • Region: International
  • Conformance: CE, ETL
  • Feedwater Source: tap
  • Power Cord & Plug: India
  • Required Accessories: Prefilter/Carbon Filter Kit, Reverse Osmosis Membrane

WaterPro RO Stations feature large capacity filters and membrane to deliver high-quality reverse osmosis (RO) purified water. RO purified water is ideal for laboratory applications such as reagent preparation and glassware rinsing. They may be connected to glassware washers such as Labconco's SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Washers to provide purified rinse water. WaterPro RO Stations may also be used to produce laboratory grade feedwater for ultimate purification by a polishing system such as the WaterPro PS Polishing Station.

Water may be dispensed manually from a valve or optional dispensing gun. Water from the valve may also be activated automatically by using the exclusive timed dispense feature that allows for unattended operation.


• Timed dispense from 1 to 99.9 minutes for unattended operation
• Large capacity white polypropylene bowls with threaded heads
• Integral 17 liter polyethylene storage tank
• Attractive and durable Type 304 stainless steel front panel; epoxy-coated steel cabinet
• Temperature compensated conductivity LED monitor displays water quality in microsiemens from 1 to 999.
• Quiet 1/4 hp motor/rotary vane pump
• Storage tank air vent filter removes bacteria, maintaining water quality.
• Automatic flush valve extends RO membrane life by automatically flushing the RO membrane and tank for 3 minutes after each 12 hour period of inactivity.
• Internal pressure gauge monitors and displays RO-purified water pressure from 0 to 160 psi.
• Dispensing valve
• Wall mountable
• ETL listed


• International electrical configuration

Required Accessories

• Prefilter/Carbon Filter Kit
• Reverse Osmosis Membrane

Optional Accessories

• WaterPro RO/PS Electrical Connection Cord
• WaterPro RO/PS Mobile Stand
• Support Stand
• Dispensing Gun
• 70 Liter Storage Tanks


WaterPro Water Purification Systems Catalog

Provides features and benefits, specifications, ordering information and dimensional data on WaterPro RO Systems and WaterPro PS Polishing Systems.

Login to access file!

WaterPro Performance Chart

Provides the estimated volume of Type I water one can expect depending on quality of the feedwater supplied to the WaterPro PS Polishing System. The chart also provides the quality of the feedwater after treatment by the WaterPro RO Station.
Login to access file!


Learn the basics of the WaterPro RO system's reverse osmosis water purification technology, how to operate the unit, and how to conduct routine maintenance.

User's Manuals

WaterPro RO Systems Manual

For models 9075020, 9075030, 9075040, 9075060, 9075070 and 9075080

Login to access file!

ETL Authorization Mark for WaterPro Laboratory Water Filtration Systems

This document from Intertek authorizes the use of the ETL mark on WaterPro RO Stations and WaterPro PS Polishing Stations.

Login to access file!

WaterPro RO Dispensing Gun Installation Instructions

Field installation procedures for dispensing gun for WaterPro RO Water Purification Systems.
Login to access file!

Installation Qualification/Operation Qualification

Installation Qualification/Operation Qualifications Protocol for WaterPro RO Stations

For validation of predetermined WaterPro RO Stations specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used WaterPro RO Stations.
Login to access file!

Declarations of Conformity

CE Declaration of Conformity - WaterPro RO Station

Declaration of Conformity for applicable models of the WaterPro RO Station

View PDF (95.2 KB)

Safety Data Sheets

Ion Exchange Resin SDS

Safety Data Sheet for AMBERJET™ UP6150 Resin used for ion exchange and/or adsorption process in WaterPro Water Purification Systems.

View PDF (127.2 KB)
LabSolutions Group

Glassware Washer & Water Purification System Parts & Accessories

Numerous accessories and consumables are available to complete and customize your Labconco Glassware Washer or WaterPro System.