Search

WaterPro RO Bladder Tanks
  • WaterPro RO Bladder Tanks

WaterPro RO Bladder Tanks

WaterPro RO Bladder Tanks provide additional storage of reverse osmosis water produced by the WaterPro RO Station. The pressurized water can be distributed to a polishing station (such as the WaterPro® PS) or to a glassware washer (such as the FlaskScrubber® or SteamScrubber®) through either of two pressurized ports. WaterPro RO Bladder Tanks are available in either 14 or 20 gallon size.

Tanks are connected to the permeate of the WaterPro RO Stations and incorporate a pressurized bladder which, when empty, have an external pressure of 5 psi. As water is forced into the bladder by the WaterPro RO Station, the bladder expands and the pressure inside the tank increases. The WaterPro RO Station has a shutoff pressure of approximately 40 psi and automatically turns off once maximum pressure is reached.

Demand on the WaterPro RO Bladder Tank reduces the system pressure, which turns on the WaterPro RO Station to refill the tank. If demand is such that the pressurized WaterPro RO Bladder Tank empties, this system can also draw water from the 17L gravity feed storage tank located on the WaterPro RO Station.

Filter these products

Showing 1 - 4 of 4 Results

WaterPro RO Bladder Tank, 14 Gallon

Catalog # 9201001

Price: $1,685.00

    WaterPro RO Bladder Tank, 20 Gallon

    Catalog # 9201000

    Price: $1,855.00

      WaterPro RO Bladder Tank, 14 Gallon
      No Image

      Catalog # 9203001

      Discontinued
      • Applicable Products: WaterPro RO Systems
      WaterPro RO Bladder Tank, 20 Gallon
      No Image

      Catalog # 9203000

      Discontinued
      • Applicable Products: WaterPro RO Systems

      Our Product Representatives Are Here To Help

      Get to know the WaterPro RO

      Learn the basics of the WaterPro RO system's reverse osmosis water purification technology, how to operate the unit, and how to conduct routine maintenance.