Search

WaterPro RO Bladder Tank, 14 Gallon

WaterPro 14 gallon bladder tank 800
  • WaterPro 14 gallon bladder tank 800

Catalog #: 9203001

Discontinued Item

View replacement: WaterPro RO Bladder Tank, 14 Gallon (9201001)

This product has been discontinued and is no longer available for purchase. Support literature is still available for download. Replacement parts and accessories may be available for purchase. Please contact Labconco at 800-821-5525 or 816-333-8811.

Attributes

  • Applicable Products: WaterPro RO Systems

Specifications

  • Estimated Shipping Weight: 30.0 lbs
  • Estimated Shipping Weight metric: 13.6 kg
  • Dimensions: 15.4" diameter x 22.2" high
  • Dimensions metric: 39.0 x 56.4 cm

14 gallon capacity.

WaterPro RO Bladder Tanks provide additional storage of reverse osmosis water produced by the WaterPro RO Station. The pressurized water can be distributed to a polishing station (such as the WaterPro® PS) or to a glassware washer (such as the FlaskScrubber® or SteamScrubber®) through either of two pressurized ports. WaterPro RO Bladder Tanks are available in either 14 or 20 gallon size.

Tanks are connected to the permeate of the WaterPro RO Stations and incorporate a pressurized bladder which, when empty, have an external pressure of 5 psi. As water is forced into the bladder by the WaterPro RO Station, the bladder expands and the pressure inside the tank increases. The WaterPro RO Station has a shutoff pressure of approximately 40 psi and automatically turns off once maximum pressure is reached.

Demand on the WaterPro RO Bladder Tank reduces the system pressure, which turns on the WaterPro RO Station to refill the tank. If demand is such that the pressurized WaterPro RO Bladder Tank empties, this system can also draw water from the 17L gravity feed storage tank located on the WaterPro RO Station.

Get to know the WaterPro RO

Learn the basics of the WaterPro RO system's reverse osmosis water purification technology, how to operate the unit, and how to conduct routine maintenance.

Related Products

Undercounter FlaskScrubber Glassware Washer, with Scientist Using Touch Screen

Laboratory Glassware Washers

Labconco laboratory glassware washers have specialized features to meet the laboratory’s demand for superior cleaning and convenience. Undercounter and freestanding models are available. 

WaterPro BT in use

Water Purification Systems

These point-of-use pure water systems include reverse osmosis systems and water polishing systems.