Search

WaterPro RO and PS Mobile Stand

WaterPro RO and PS Mobile Stand
  • WaterPro RO and PS Mobile Stand
Catalog #: 9113200
Qty:
Price: $1,055.00

Specifications

  • Estimated Shipping Weight: 40.0 lbs
  • Estimated Shipping Weight metric: 18.1 kg

WaterPro RO/PS Mobile Stand adds portability to the WaterPro RO Station and WaterPro PS Polishing Station. Constructed of epoxy-coated steel with 2" diameter hard rubber casters. Includes hardware to mount the WaterPro RO and WaterPro PS back-to-back on the stand. A single WaterPro RO may be mounted on one side or two WaterPro RO Stations may be mounted back-to-back. Dimensions (with WaterPro RO Station and WaterPro PS Station attached): 31.2" w x 23.5" d x 43.5" h (79.1 x 59.1 x 110.5 cm).

Stands support WaterPro Purification Systems on horizontal surfaces when wall mounting is not desired.

Our Product Representatives Are Here To Help

Get to know the WaterPro RO

Learn the basics of the WaterPro RO system's reverse osmosis water purification technology, how to operate the unit, and how to conduct routine maintenance.