Search

WaterPro RO and PS Electrical Connection Cord

WaterPro RO and PS Electrical Connection Cord
  • WaterPro RO and PS Electrical Connection Cord
Catalog #: 1306000
Qty:
Price: $89.00

Attributes

  • Applicable Products: WaterPro PS Polishing System

Specifications

  • Estimated Shipping Weight: 2.0 lbs
  • Estimated Shipping Weight metric: 0.9 kg

WaterPro RO/PS 125/230 volt, 10 amp Electrical Connection Cord. Three wire cord with plug on both ends allows electrical connection between the left side of the WaterPro RO Station and the right side of the WaterPro PS Polishing Station. The cord and plug included with the WaterPro RO Station then plugs into an electrical receptacle to supply power to both water systems. For use with either 115 volt, 60 Hz WaterPro RO and PS models or 230 volt, 50 Hz WaterPro RO and PS models.

Our Product Representatives Are Here To Help

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.