HomeProductsWarehouse SaleWaterPro PS/UF Polishing Station with dispensing gun and valve

WaterPro PS/UF Polishing Station with dispensing gun and valve

Qty: Add To Cart

Catalog Number: 9000701-W1
Price: $6,880.00
Sale Price: $3,440.00

Key features
  • Product Category: Glassware Washers & Water Purification Systems

Download the Product Datasheet

Login to access file!

  • Weight: 65.0 lbs
  • Weight metric: 29.0 kg
  • Dimensions: 31.1"w x 7.7"d x 28.9"h
  • Electrical: 115 volts, 60 Hz, 7.5 amps, Domestic
  • Product Category: Glassware Washers & Water Purification Systems

Serial number: 150306276

View an equivalent item in new condition.

New unit in slow moving inventory, discontinued model number.

  • Weight: 65.0 lbs
  • Weight metric: 29.0 kg
  • Dimensions: 31.1"w x 7.7"d x 28.9"h
  • Electrical: 115 volts, 60 Hz, 7.5 amps, Domestic
  • Application/Water Purity Desired: Type I, TOC less than 10 ppb, pyrogen-free to < 0.06 eµ/ml
  • Electrical Standard: Domestic
  • Feedwater Source: tap or pretreated
  • Output/Flow Rate: 1.1 liters per minute
  • Power Cord & Plug: 115 volts, 15 amps
  • Purification Method: Carbon Filtration, Deionization, Ultrafiltration, Ultraviolet Oxidation
  • Required Accessories: General Chemistry/UF Polishing Kit