Search

WaterPro PS Polishing System/UF Life Science Model with Dispensing Gun

Attributes

  • Water Purity Desired: Type I, TOC < 10 ppb, Pyrogen-free
  • Purification Method: Carbon Filtration, Deionization, Ultrafiltration, Ultraviolet Oxidation
  • Built In Options: Dispensing Gun
  • Flow Rate: 1.8 liters per minute
  • Region: U.S. and Canada
  • Conformance: CE, ETL
  • Feedwater Source: tap or pretreated
  • Power Cord & Plug: North America, 230 volts
  • Required Accessories: General Chemistry/UF Polishing Kit

Specifications

  • Weight: 90.0 lbs
  • Weight metric: 40.8 kg
  • Dimensions: 31.1"w x 7.5"d x 30.1"h
  • Electrical: 230 volts, 50/60 Hz, 2.5 amps, North America

Catalog #
9000741

file_download Download Datasheet

Contact Specialist

WaterPro PS Polishing Stations deliver Type I, 18.2 megohm-cm water from the dispensing valve or optional dispensing gun at a typical rate of 1.8 liters per minute depending on feedwater flow rate and pressure, and installed purification modules.

The control panel includes a timed dispense feature that allows unattended dispensing of pure water without risk of overfilling. The dispenser shuts off automatically once user-set time has elapsed. Labconco has designed WaterPro PS Stations with the right combinations of purification technologies to meet your needs. Choose from specialized stations for general chemistry, analytical, life science or combination usage. In addition, models designed for general chemistry may be upgraded with additional purification modules at a later time for use in analytical or life science applications.



Get to know the WaterPro PS

This video introduces the basics of the WaterPro PS Polishing System's various filter types. Learn how to operate the unit, and how to conduct routine maintenance.

Resources

lock Login or register to download resources

Brochures

WaterPro Water Purification Systems Catalog

Provides features and benefits, specifications, ordering information and dimensional data on WaterPro RO Systems and WaterPro PS Polishing Systems.

View PDF (5.0 MB)

WaterPro Performance Chart

Provides the estimated volume of Type I water one can expect depending on quality of the feedwater supplied to the WaterPro PS Polishing System. The chart also provides the quality of the feedwater after treatment by the WaterPro RO Station.

View PDF (20.0 KB)

User's Manuals

WaterPro PS Polishing Systems

For models 9000520, 9000530, 9000540, 9000560, 9000570, 9000580, 9000521, 9000531, 9000541, 9000561, 9000571, 9000581, 9000620, 9000630, 9000640, 9000660, 9000670, 9000680, 9000621, 9000631, 9000641, 9000661, 9000671, 9000681, 9000720, 9000730, 9000740, 9000760, 9000770, 9000780, 9000721, 9000731, 9000741, 9000761, 9000771, 9000781, 9000722, 9000732, 9000742, 9000762, 9000772, 9000781

View PDF (1.8 MB)

WaterPro PS Polishing Station UV Lamp Installation Guide

Outlines the mechanical, electrical and plumbing procedures necessary to install a UV Lamp on WaterPro PS Polishing Station models 9000500, 9000501, 9000502 and 9000503.

View PDF (358.8 KB)



Accessories

Related Products

Services