HomeProductsParts & AccessoriesVentilation Product AccessoriesDuctwork and Blower AccessoriesWash Rings4746000

Wash Ring

Qty: Add To Cart Request a Quote

Catalog Number: 4746000
Price: $425.00

Key features
  • Duct Nominal Diameter: 10"

Download the Product Datasheet

Login to access file!

  • Weight: 5.0 lbs
  • Weight metric: 2.3 kg
  • Duct Nominal Diameter: 10"

Wash rings are suitable for use in perchloric acid duct systems. Each features a wide angle conical spray nozzle and wash water connector nipple fabricated into a PVC coupling.