HomeProductsParts & AccessoriesVentilation Product AccessoriesDuctwork and Blower AccessoriesWash Rings4746100

Wash Ring

Qty: Add To Cart Request a Quote

Catalog Number: 4746100
Price: $460.00

Key features
  • Duct Nominal Diameter: 12"

Download the Product Datasheet

Login to access file!

  • Weight: 6.0 lbs
  • Weight metric: 2.7 kg
  • Duct Nominal Diameter: 12"

Wash rings are suitable for use in perchloric acid duct systems. Each features a wide angle conical spray nozzle and wash water connector nipple fabricated into a PVC coupling.