HomeProductsWarehouse SaleBargain BasementVariable Height Mobile Bench

Variable Height Mobile Bench

Qty: Add To Cart Request a Quote

Catalog Number: 8075000-BB
Price: $1,400.00
Sale Price: $350.00

Key features
  • Product Category: Laboratory Carts, Tables & Benches

Download the Product Datasheet

Login to access file!

  • Weight: 111.0 lbs
  • Weight metric: 50.4 kg
  • Dimensions: 38.0" l x 28.0"w x 29.63" to 37.38" h
  • Dimensions metric: 96.5 x 71.1 x 75.3 to 94.9 cm
  • Product Category: Laboratory Carts, Tables & Benches

Serial Number: 06045307

View an equivalent item in new condition.

Variable Height Mobile Bench, Used Unit.

Variable Height Bench, with four adjustable heights, provides auxiliary bench space and trasports equipment from lab to lab. Heights range from 29.63" to 37.38" using steel pins with nuts inserted in vertical frame members. Supports loads up to 540 pounds. Additional features: 5" diameter, non-marking polyurethane casters with toe locks; ready-to-roll, full factory assembly; durable glacier white, epoxy-coated 18 gauge welded tubular steel frame; lifetime guarantee