Search

Vacuum Release Valve (for 2.5L, 4.5L, 6L, 12L and 18L FreeZone Systems)

Vacuum Release Valve 7322700-1000
  • Vacuum Release Valve 7322700-1000
Catalog #: 7432700
Qty:
Price: $217.00

Attributes

  • Applicable Products: Freeze Dryers, FreeZone 2.5 Liter, FreeZone 4.5 Liter, FreeZone 6 Liter, FreeZone 12 Liter, FreeZone 18 Liter

Specifications

  • Estimated Shipping Weight: 1.5 lbs
  • Estimated Shipping Weight metric: 0.7 kg

Replacement Valves fit Labconco FreeZone Freeze Dryers.

Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.