Search

1472200 Vacuum Pump Inlet Filter
  • 1472200 Vacuum Pump Inlet Filter

Vacuum Pump Oil and Filters

Replacement oil and filters for general purpose and VACUUBRAND pumps are available.

Filter these products

Showing 1 - 3 of 3 Results

Vacuum Pump Oil
1988001 Vacuum Pump Oil, 1 gallon

Catalog # 1988001

Price: $335.00

  • Applicable Products: PrimeMate Oil Changing System, Rotary Vane Vacuum Pumps
Vacuum Pump Oil
1988000 Vacuum Pump Oil, 1 liter

Catalog # 1988000

Price: $103.00

  • Applicable Products: PrimeMate Oil Changing System, Rotary Vane Vacuum Pumps
VACUUBRAND B-Oil
7584300 Vacuubrand B-Oil

Catalog # 7584300

Price: $190.00

  • Applicable Products: Combination Vacuum Pumps, PrimeMate Oil Changing System

Our Product Representatives Are Here To Help

Related Products

CentriVap Complete Concentrator with Model

Centrifugal Vacuum Concentrators

CentriVap Centrifugal Vacuum Concentrators use a combination of centrifugal force, vacuum and heat to speed laboratory evaporation of multiple small samples. CentriVap Cold Traps protect your vacuum pump from corrosive chemicals. 

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Nitrogen Blow Down Dry Evaporators

These multi-sample evaporators use a combination of gentle forces - vortex motion, dry heat and nitrogen blow down - to quickly reduce samples for high throughput.