HomeProductsWarehouse SaleVACUUBRAND Diaphragm Pump

VACUUBRAND Diaphragm Pump

Qty: Add To Cart Request a Quote

Catalog Number: 7393000-W1
Price: $4,445.00
Sale Price: $2,222.50

Key features
  • Product Category: Dry Evaporators, Concentrators & Cold Traps

Download the Product Datasheet

Login to access file!

  • Weight: 40.0 lbs
  • Weight metric: 18.0 kg
  • Dimensions: 9.1"w x15.0"d x 6.7"h
  • Dimensions metric: 23.1 x 38.1 x 17 cm
  • Electrical: 115V, 50/60Hz, 3.5 amps, Domestic
  • Product Category: Dry Evaporators, Concentrators & Cold Traps

Serial number: 106730

View an equivalent item in new condition.

Diaphragm Vacuum Pump, 115V, 60 Hz, Used Unit, Returned with box opened. Tested.

VACUUBRAND Diaphragm Vacuum Pumps are sized for use with CentriVap Centrifugal Concentrators, RapidVap Vacuum Evaporation Systems and Vacuum Desiccators and have uses with many other pieces of laboratory equipment that require a vacuum source. The wetted parts of these pumps are PTFE coated for corrosion resistance. Displacement capacities range from 27 to 88 liters per minute. Contact Labconco for assistance in selecting the correct vacuum pump for your application.