Search

VACUUBRAND Diaphragm Vacuum Pump

VACUUBRAND diaphragm pump
  • VACUUBRAND diaphragm pump
Catalog #: 7393001
Qty:

Attributes

  • Sample Contents: Acids & Solvents
  • Pump Type: Diaphragm Vacuum Pump
  • Region: International
  • Works With These Products: CentriVap Centrifugal Vacuum Concentrators, RapidVap Evaporation Systems
  • Displacement Capacity at 60 Hz (50 Hz): 63 (57) Liters/min
  • Ultimate Vacuum: <2 mBar

Specifications

  • Estimated Shipping Weight: 40.0 lbs
  • Estimated Shipping Weight metric: 18.0 kg
  • Dimensions: 9.1"w x15.0"d x 6.7"h
  • Dimensions metric: 23.1 x 38.1 x 17 cm
  • Electrical: 230V, 50/60 Hz, 3.0A

VACUUBRAND Diaphragm Vacuum Pumps are sized for use with CentriVap Centrifugal Concentrators, RapidVap Vacuum Evaporation Systems and Vacuum Desiccators and have uses with many other pieces of laboratory equipment that require a vacuum source. The wetted parts of these diaphragm pumps are PTFE-coated for corrosion resistance. Displacement capacities range from 27 to 88 liters per minute. Contact Labconco for assistance in selecting the correct vacuum pump for your application.

Literature & Resources

  • Brochures

    • RapidVap Dry Evaporators Catalog

      Provides at-a-glance decision tree, features and benefits, specifications, and evaporation rates of the RapidVap Vertex, RapidVap Vacuum, RapidVap N2 and RapidVap N2/48 Evaporation Systems. Accessories are also described.

      View Files

  • User's Manuals

    • VACUUBRAND Diaphragm Pump Manual

      This manual provides operation instruction on VACUUBRAND Diaphragm Pumps 7393001 and 7393000.

      View Files

Related Products

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

Nitrogen Blow Down Dry Evaporators

These multi-sample evaporators use a combination of gentle forces - vortex motion, dry heat and nitrogen blow down - to quickly reduce samples for high throughput.

CentriVap Complete Concentrator with Model

Centrifugal Vacuum Concentrators

CentriVap Centrifugal Vacuum Concentrators use a combination of centrifugal force, vacuum and heat to speed laboratory evaporation of multiple small samples. CentriVap Cold Traps protect your vacuum pump from corrosive chemicals. 

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.