Search

UV Lamp

UV Lamp
  • UV Lamp
Catalog #: 9109200
Qty:
Price: $415.00

Attributes

  • Applicable Products: WaterPro PS Polishing System

Specifications

  • Estimated Shipping Weight: 0.5 lbs
  • Estimated Shipping Weight metric: 0.2 kg

UV Lamp, replacement for WaterPro PS Polishing Station. 185 and 254 nanometers. Labconco recommends annual UV lamp replacement.

Our Product Representatives Are Here To Help

Literature & Resources

  • User's Manuals

    • WaterPro PS Polishing Station UV Lamp Installation Guide

      Outlines the mechanical, electrical and plumbing procedures necessary to install a UV Lamp on WaterPro PS Polishing Station models 9000500, 9000501, 9000502 and 9000503.

      View Files

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.