Search

Utility Cart

Utility Cart
  • Utility Cart
Catalog #: 8007000
Qty:
Price: $1,505.00

Attributes

  • Product Subcategory: Laboratory Carts

Specifications

  • Estimated Shipping Weight: 100.0 lbs
  • Estimated Shipping Weight metric: 20.0 kg
  • Dimensions: 34.88" l x 19.0" w x 36.38" h
  • Dimensions metric: 88.6 x 48.3 x 92.4 cm

Utility Cart, may be used as a compact, mobile work station for laboratory equipment. An open shelf transports and supports small electrical equipment. A pan holds additional small items. Features: Attached power strip with 115 volts, 60 Hz, 12 amps capacity, has six electrical outlets, cord bracket and a 3-wire cord with plug; two corrosion-resistant, one-piece, vacuum-formed ABS plastic drawers, 15.75" x 14.88" x 4.2". Additional features: 4" diameter casters, two with toe locks; ready-to-roll, full factory assembly; ergonomic, extruded rubber handle grips; durable glacier white, epoxy-coated 18 gauge welded tubular steel frame; ID tag; supports loads up to 400 lbs.; lifetime guarantee.

Literature & Resources

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.