Search

Utensil Holder

Utensil Holder
  • Utensil Holder
Catalog #: 4542500
Qty:
Price: $440.00

Attributes

  • Applicable Rack Types: Standard, Spindle
  • Rack Location: Lower, Upper

Specifications

  • Estimated Shipping Weight: 3.5 lbs
  • Estimated Shipping Weight metric: 1.6 kg
  • Dimensions: 10.75" w x 4.13" d x 6.63" h

For spatulas, spoons, scoops and other miscellaneous utensils. Uensils fit vertically in four compartments. Type 304 stainless steel.

Stainless steel Basket Inserts fit in Standard Open Racks and Spindle Racks.

Our Product Representatives Are Here To Help